• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 3:00 to 15:00 (CEST) 16/6/2024. We apologize for the inconvenience.

SANDVIK CoroDrill 881 Indexable Insert Drill (Part Numbers)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
881D2000C403
881D2000C404
881D2000L2502
881D2000L2503
881D2000L2504
881D2000L2505
881D2050L2503
881D2100C403
881D2100C404
881D2100L2502
881D2100L2503
881D2100L2504
881D2100L2505
881D2150L2503
881D2200C403
881D2200C404
881D2200L2502
881D2200L2503
881D2200L2504
881D2200L2505
881D2250L2503
881D2300C403
881D2300C404
881D2300L2502
881D2300L2503
881D2300L2504
881D2300L2505
881D2350L2503
A881D0562LX1902
A881D0562LX1903
A881D0562LX1904
A881D0562LX1905
A881D0562P1903
A881D0562P1904
A881D0625LX1902
A881D0625LX1903
A881D0625LX1904
A881D0625LX1905
A881D0625P1903
A881D0625P1904
A881D0656LX1902
A881D0656LX1903
A881D0656LX1904
A881D0656LX1905
A881D0656P1903
A881D0656P1904
A881D0687LX2502
A881D0687LX2503
A881D0687LX2504
A881D0687LX2505
A881D0687P2503
A881D0687P2504
A881D0750LX2502
A881D0750LX2503
A881D0750LX2504
A881D0750LX2505
A881D0750P2503
A881D0750P2504
A881D0812LX2502
A881D0812LX2503
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Hole diameter (drill diameter) D
(mm)
Customs tariff — weight
(kg)
Recommended drilling depth l4 Mounting size
(mm)
Mounting size Drilling tool: Chuck type Total drill length l1 / l1s
(mm)
Max. drilling depth

-

1 5 Days 200.460-C4Coromant Capto1113 x Dc

-

1 5 Days 200.480-C4Coromant Capto1314 x Dc

716.15 €

1 5 Days 200.34025-Cylindrical ISO 9766612 x Dc

754.15 €

1 5 Days 200.36025-Cylindrical ISO 9766813 x Dc

-

1 5 Days 200.38025-Cylindrical ISO 97661014 x Dc

-

1 5 Days 200.310025-Cylindrical ISO 97661215 x Dc

793.62 €

1 5 Days 20.50.36225-Cylindrical ISO 9766833 x Dc

-

1 5 Days 210.563-C4Coromant Capto1143 x Dc

-

1 5 Days 210.584-C4Coromant Capto1354 x Dc

754.15 €

1 5 Days 210.34225-Cylindrical ISO 9766642 x Dc

793.62 €

1 5 Days 210.36325-Cylindrical ISO 9766843 x Dc

-

1 5 Days 210.38425-Cylindrical ISO 97661054 x Dc

-

1 5 Days 210.310525-Cylindrical ISO 97661265 x Dc

793.62 €

1 5 Days 21.50.36525-Cylindrical ISO 9766863 x Dc

-

1 5 Days 220.566-C4Coromant Capto1173 x Dc

-

1 5 Days 220.588-C4Coromant Capto1394 x Dc

754.15 €

1 5 Days 220.34425-Cylindrical ISO 9766662 x Dc

793.62 €

1 5 Days 220.36625-Cylindrical ISO 9766873 x Dc

-

1 5 Days 220.38825-Cylindrical ISO 97661094 x Dc

-

1 5 Days 220.311025-Cylindrical ISO 97661315 x Dc

793.62 €

1 5 Days 22.50.36825-Cylindrical ISO 9766903 x Dc

-

1 5 Days 230.569-C4Coromant Capto1263 x Dc

-

1 5 Days 230.582-C4Coromant Capto1444 x Dc

754.15 €

1 5 Days 230.34625-Cylindrical ISO 9766692 x Dc

793.62 €

1 5 Days 230.36925-Cylindrical ISO 9766913 x Dc

-

1 5 Days 230.49225-Cylindrical ISO 97661134 x Dc

-

1 5 Days 230.411625-Cylindrical ISO 97661385 x Dc

793.62 €

1 5 Days 23.50.47125-Cylindrical ISO 9766933 x Dc

678.15 €

1 5 Days 14.2750.228.5519.05-Cylindrical ISO 976645.4152 x Dc

714.69 €

1 5 Days 14.2750.242.82419.05-Cylindrical ISO 976655.9823 x Dc

-

1 5 Days 14.2750.257.09919.05-Cylindrical ISO 976673.994 x Dc

-

1 5 Days 14.2750.271.37419.05-Cylindrical ISO 976688.2145 x Dc

-

1 5 Days 14.2750.242.82419.05-US P shank79.9853 x Dc

-

1 5 Days 14.2750.257.09919.05-US P shank93.984 x Dc

678.15 €

1 5 Days 15.8750.231.7519.05-Cylindrical ISO 976649.9112 x Dc

714.69 €

1 5 Days 15.8750.247.62519.05-Cylindrical ISO 976665.9893 x Dc

-

1 5 Days 15.8750.263.519.05-Cylindrical ISO 976681.9914 x Dc

-

1 5 Days 15.8750.279.37519.05-Cylindrical ISO 976697.5365 x Dc

-

1 5 Days 15.8750.247.62519.05-US P shank86.0043 x Dc

-

1 5 Days 15.8750.263.519.05-US P shank102.0064 x Dc

678.15 €

1 5 Days 16.6620.233.32519.05-Cylindrical ISO 976651.6642 x Dc

714.69 €

1 5 Days 16.6620.249.98719.05-Cylindrical ISO 976668.9863 x Dc

-

1 5 Days 16.6620.266.6519.05-Cylindrical ISO 976684.9884 x Dc

-

1 5 Days 16.6620.283.31219.05-Cylindrical ISO 9766101.8545 x Dc

-

1 5 Days 16.6620.249.98719.05-US P shank88.0113 x Dc

-

1 5 Days 16.6620.266.6519.05-US P shank105.0044 x Dc

716.15 €

1 5 Days 17.450.334.925.4-Cylindrical ISO 976653.0352 x Dc

754.15 €

1 5 Days 17.450.352.34925.4-Cylindrical ISO 976670.9933 x Dc

-

1 5 Days 17.450.369.79925.4-Cylindrical ISO 976687.9864 x Dc

-

1 5 Days 17.450.387.24925.4-Cylindrical ISO 9766105.7155 x Dc

-

1 5 Days 17.450.352.34925.4-US P shank91.9993 x Dc

-

1 5 Days 17.450.369.79925.4-US P shank108.9914 x Dc

716.15 €

1 5 Days 19.050.338.125.4-Cylindrical ISO 976658.5222 x Dc

754.15 €

1 5 Days 19.050.357.1525.4-Cylindrical ISO 976678.0033 x Dc

-

1 5 Days 19.050.376.225.4-Cylindrical ISO 976680.7724 x Dc

-

1 5 Days 19.050.395.2525.4-Cylindrical ISO 9766115.6725 x Dc

-

1 5 Days 19.050.357.1525.4-US P shank97.9933 x Dc

-

1 5 Days 19.050.376.225.4-US P shank116.9674 x Dc

754.15 €

1 5 Days 20.6250.341.2525.4-Cylindrical ISO 976661.9762 x Dc

793.62 €

1 5 Days 20.6250.361.87425.4-Cylindrical ISO 976682.9823 x Dc

Loading...

Basic information

work material General Steel / High Hardness Steel / Stainless Steel / Cast Iron / Aluminum ISO S ° S ISO H ° H
ISO M ° M Customs tariff — weight per 1 Grade Indexable insert included
Drill type Indexable insert drill Customs tariff — weight unit kg ISO P ° P
Customs tariff — item number 84661038 eClass-5.1 21010103 Core hole for thread size n/a
ISO N ° N ISO K ° K Manufacturer SANDVIK Coromant
Coolant supply Internal coolant supply Customs tariff — country of origin DE

Tech Support