Manufacturer part number: WLPK 10
Brand: FISCHER ELEKTRONIK
Price: Please contact the support for quotation
Delivery time: Quote
Delivery Quantity: 3 ml
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
WLPK 10
Thermal Conductivity(W/m·K) | 10 | Temperature Range | -60 to +150 | Composition | silicone-free, synthetic fluid ceramic filled |
---|---|---|---|---|---|
Colour | silver | Basin | syringe | Solubility In Water | insoluble |
This page is Thermal Conductive Paste (Silicone-free, Ceramic-filled), part number WLPK 10.
You can find the detail information about specifications and dimensions on part number WLPK 10.
Part Number |
---|
10067424 |
10067425 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Delivery Quantity |
---|---|---|---|---|---|---|
- | 1 | Quote | 5 ml | |||
- | 1 | Quote | 10 ml |