MEGADORA Insulated Screwdriver (Part Numbers)

MEGADORA Insulated Screwdriver
Insulated Srewdrivers Series certified by VDE (IEC60900), International certification authority.
Safe and secured double insulation layer.
Highly precise tip-end (black oxide finish).
Chrome-vanadium steel, fully hardened.
Flat Surface Grip.
Precision executioned screwdrivers ideally fit to JIS /ISO /DIN /ASME screws.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
960(-)0.8X5X75
960(+)1X75
960(-)1.0X6X100
960(-)1.2X8X150
960(+)2X100
960(+)3X150
960 PS2X100
960 PS3X150
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Screw Class Tip THK
(mm)
Shank LG
(mm)
Shank O/D
(mm)
Grip O/D
(mm)

16.65 €

6 7 Days SlottedSLSlotted 50.8756.830

16.65 €

6 7 Days PhillipsPHPh No.1-756.830

17.33 €

6 7 Days SlottedSLSlotted 611007.834

19.17 €

6 7 Days SlottedSLSlotted 81.21509.836

17.33 €

6 7 Days PhillipsPHPh No.2-1007.834

19.17 €

6 7 Days PhillipsPHPh No.3-1509.836

19.59 €

6 7 Days Slotted/PhillipsPSPS2-1007.834

21.38 €

6 7 Days Slotted/PhillipsPSPS3-1509.836

Loading...

  1. 1

Basic information

Type MEGADORA Magnetized MG

Tech Support