Manufacturer part number: 200 PZ2X150(VDE)
Brand: VESSEL
Price: 12.44 €
Delivery time: 5 Days
Tip: PZ 2
Shank LG: 150 mm
Shank O/D: 6 mm
Grip O/D: 41 mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
200 PZ2X150(VDE)
Screw | Pozidriv (PZ) | Type | Ball Grip | Class | PZ |
---|---|---|---|---|---|
Magnetized | MG |
This page is VDE Screwdriver, part number 200 PZ2X150(VDE).
You can find the detail information about specifications and dimensions on part number 200 PZ2X150(VDE).
Part Number |
---|
200 PZ1X75(VDE) |
200 PZ2X100(VDE) |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Tip | Shank LG (mm) | Shank O/D (mm) | Grip O/D (mm) |
---|---|---|---|---|---|---|---|---|
10.26 € | 6 | 5 Days | PZ 1 | 75 | 5 | 32 | ||
11.77 € | 6 | 5 Days | PZ 2 | 100 | 6 | 41 |