Automatic Sliding Air Nipper body (GT-NY05)

Automatic Sliding Air Nipper body GT-NY05

Product Details:

Manufacturer part number: GT-NY05

Brand: VESSEL

Price: 340.86

Delivery time: 15 Days


Technical Data:

Hose I.D.: I/D 2.5 mm

Hose Mounting Port Specification and Size: W/hose nipple

Slide direction and range: Pull, 0 to 3 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

GT-NY05

Part Number
GT-NY05
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Hose I.D.
(mm)
Hose Mounting Port Specification and Size Slide direction and range
(mm)

340.86 €

1 15 Days I/D 2.5W/hose nipplePull, 0 to 3

Loading...

  1. 1

Basic information

Cutting Capacity (Copper Wire)(mm) 1.6 Air Consumption Amount(cm³/stroke) 48 Operating Air Pressure(Mpa) 0.4 to 0.5
Capacity (Soft Resin) φ(mm) 3 Capacity (Hard Resin) φ(mm) 2 Capacity O/D Steel(mm) 1

This page is Automatic Sliding Air Nipper body, part number GT-NY05.
You can find the detail information about specifications and dimensions on part number GT-NY05.

Variation of this product

Part Number
GT-NY05-4
GT-NY05R
GT-NY05R-4
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Hose I.D.
(mm)
Hose Mounting Port Specification and Size Slide direction and range
(mm)

340.86 €

1 15 Days I/D 2.5 x O/D 4W/tube fittingPull, 0 to 3

340.86 €

1 15 Days I/D 2.5W/hose nipplePush, 0 to 3

340.86 €

1 15 Days I/D 2.5 x O/D 4W/tube fittingPush, 0 to 3

Tech Support