Hand-held Nipper body (GT-N5)

Hand-held Nipper body GT-N5

Product Details:

Manufacturer part number: GT-N5

Brand: VESSEL

Price: 255.99

Delivery time: 15 Days


Technical Data:

Cutting Capacity (Copper Wire): 1 mm

Air Consumption Amount: 64 cm³/stroke

Operating Air Pressure: 0.4 to 0.5 Mpa

Capacity (Soft Resin) φ: 2 mm

Capacity (Hard Resin) φ: - mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

GT-N5

No. GT-N3/5/7/10/12/20/30/50 Hand Held Air Nippers

Product Information

                                                                      ・N20, N30 and N50 have the air cock.
• VESSEL's made-to-order blades provide solutions for a virtually unlimited range of needs, leading to safer and more efficient working conditions, and less fatigue for the operator.

Specifications


Reference
Capacity Ø (mm)Model No.Size (mm)Air Consumption
(cm3/str.)
Air Pressure
(MPa)
Weight
(g)
BodyHose couplingEDP No.
Soft PlasticHard PlasticCopperSteelABCD
2.0 1.00.5GT-N311223714450.4~0.595Rc 1/8Rc 1/4360002
2.0 1.00.5GT-N510330717640.4~0.5135Rc 1/8360003
3.02.01.61.0GT-N7123349171160.4~0.5180Rc 1/4360004
4.02.61.81.2GT-N10132349171160.4~0.5185Rc 1/4360005
4.54.02.31.7GT-N121423612201160.5~0.6210Rc 1/4360006
7.05.02.62.0GT-N201484512232300.5~0.6375Rc 1/4360007
10.06.53.32.8GT-N301855617305840.5~0.6625Rc 1/4360008
  5.54.5GT-N502377525.2431,1700.5~0.61,220Rc 1/4360001
※The capacity in the above table is given for reference, when mounting a standard type of blade. The capacity depends on the blade shape and the material of the object to cut.
・Hose coupling: R 1/4 ・Air hose inner dia. : 5 mm ・Overall length: Accessories, Hunger not included. ・Weight: Accessories not included.
Part Number
GT-N5
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Cutting Capacity (Copper Wire)
(mm)
Air Consumption Amount
(cm³/stroke)
Operating Air Pressure
(Mpa)
Capacity (Soft Resin) φ
(mm)
Capacity (Hard Resin) φ
(mm)
Capacity O/D Steel
(mm)
Main Body No.

255.99 €

1 15 Days 1640.4 to 0.52-0.5Rc 1/8

Loading...

  1. 1

Basic information

Materials Special alloy steel Hose Coupling I/D(mm) 5 Piston Stroke(mm) Rc 1/4

This page is Hand-held Nipper body, part number GT-N5.
You can find the detail information about specifications and dimensions on part number GT-N5.

Variation of this product

Part Number
GT-N12
GT-N20
GT-N3
GT-N30
GT-N50
GT-N7
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Cutting Capacity (Copper Wire)
(mm)
Air Consumption Amount
(cm³/stroke)
Operating Air Pressure
(Mpa)
Capacity (Soft Resin) φ
(mm)
Capacity (Hard Resin) φ
(mm)
Capacity O/D Steel
(mm)
Main Body No.

254.93 €

1 5 Days 2.31160.5 to 0.64.541.7Rc 1/4

277.40 €

1 5 Days 2.62300.5 to 0.6752Rc 1/4

246.48 €

1 15 Days 1450.4 to 0.52-0.5Rc 1/8

358.59 €

1 5 Days 3.35840.5 to 0.6106.52.8Rc 1/4

902.61 €

1 5 Days 5.511700.5 to 0.6--4.5Rc 1/4

238.72 €

1 5 Days 1.61160.4 to 0.5321Rc 1/4

Tech Support