Hex Wrenches (8209BP-S)

Hex Wrenches 8209BP-S

Product Details:

Manufacturer part number: 8209BP-S

Brand: VESSEL

Price: 47.90

Delivery time: 5 Days


Technical Data:

Type: -

Tip Type: -

Width across flat dimension: - mm

Single Product/Set Classification: -

Overall length (L dimension): - mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

8209BP-S

Part Number
8209BP-S
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Type Tip Type Width across flat dimension
(mm)
Single Product/Set Classification Overall length (L dimension)
(mm)
Hex bar wrench underneck length (H dimension) L-shape only
(mm)
Set Content
(mm)
JAN Code Shorter Bent Length
(mm)
Number Contained In A Packet

47.90 €

5 5 Days ------H1.5, 2, 2.5, 3, 4, 5, 6, 8, 10mm / Magnetizer / Holder---

Loading...

  1. 1

This page is Hex Wrenches, part number 8209BP-S.
You can find the detail information about specifications and dimensions on part number 8209BP-S.

Variation of this product

Part Number
8209BP
8209BP-L
8309BP
8309BP-L
8309BP-XL
8409BP
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Type Tip Type Width across flat dimension
(mm)
Single Product/Set Classification Overall length (L dimension)
(mm)
Hex bar wrench underneck length (H dimension) L-shape only
(mm)
Set Content
(mm)
JAN Code Shorter Bent Length
(mm)
Number Contained In A Packet

53.81 €

5 5 Days ------H1.5, 2, 2.5, 3, 4, 5, 6, 8, 10mm / Magnetizer / Holder---

61.51 €

10 5 Days ------H1.5, 2, 2.5, 3, 4, 5, 6, 8, 10mm / Magnetizer / Holder---

51.19 €

5 5 Days ------H1.5, 2, 2.5, 3, 4, 5, 6, 8, 10mm / Magnetizer / Holder---

58.55 €

10 5 Days ------H1.5, 2, 2.5, 3, 4, 5, 6, 8, 10mm / Magnetizer / Holder---

76.25 €

10 5 Days ------H1.5, 2, 2.5, 3, 4, 5, 6, 8, 10mm / Magnetizer / Holder---

34.42 €

5 5 Days ------H1.5,2,2.5,3,4,5,6,8,10mm / Holder---

Tech Support