Ball Grip Tang Thru Screwdriver

Ball Grip Tang Thru Screwdriver
· Tang-Thru shank with end cap.
· Transmits ample tightening force to screw.
· Cushion grip color-coded by + -.
· High precision black point tip.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
230 +1 X 75
230 +2 X 100
230 +2 X 150
230 -5.5 X 75
230 -6 X 100
230 -6 X 150
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Tip Type Complement Screw Class THK
(mm)
Shank LG
(mm)
Shank O/D
(mm)
Grip O/D
(mm)

6.58 €

6 17 Days Ph No.1PhillipsPH-755.532

8.00 €

6 17 Days Ph No.2PhillipsPH-1006.441

8.62 €

6 17 Days Ph No.2PhillipsPH-1506.441

6.61 €

6 17 Days Slotted 5.5SlottedSL0.8755.532

8.09 €

6 17 Days Slotted 6SlottedSL0.91006.441

8.42 €

6 17 Days Slotted 6SlottedSL0.91506.441

Loading...

  1. 1

Basic information

Type Ball Grip Magnetized MG

Tech Support