Ball Ratchet Screwdriver

Ball Ratchet Screwdriver
· Installed with a ratchet with 36 teeth gear to realize comfortable operation with fine turning.
· Shank cover prevents short circuits. Thin shank is convenient for operating on terminal blocks.
· Shank uses bit materials, fully hardened. Replacement shank is available as option.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

2200(-)6X150

Part Number
2200(-)6X150
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

23.27 €

6 7 Days

Loading...

  1. 1

Basic information

Tip Type Complement Slotted 6 Screw Slotted Type Ball Grip
Class SL THK(mm) 0.8 Shank LG(mm) 150
Shank O/D(mm) 6 Grip O/D(mm) 41 Magnetized MG

This page is Ball Ratchet Screwdriver, part number 2200(-)6X150.
You can find the detail information about specifications and dimensions on part number 2200(-)6X150.

Tech Support