MEGADORA IMPACTA Pozidriv Screwdriver (Part Numbers)

MEGADORA IMPACTA Pozidriv Screwdriver
The handle has elastomer inserts which reduce the pressure on the hand during fastening.
Chrome-vanadium steel, Fully hardened.
Impact Screwdriver. When the metal end-cap is tapped with a hammer, the shank instantly turns counter-clok wise by 12 degrees.
High-precision magnetic tip. magnetized markmagnetized
Precision executioned screwdrivers ideally fit to JIS /ISO /DIN /ASME screws.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
S-983 PZ2X100
S-983 PZ3X150
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Tip Type Complement Shank LG
(mm)
Grip O/D
(mm)

11.21 €

6 5 Days PZ 210034

12.45 €

6 5 Days PZ 315036

Loading...

  1. 1

Basic information

Screw Pozidriv (PZ) Type MEGADORA Class PZ
Magnetized MG

Tech Support