MEGADORA IMPACTA Screwdriver (Part Numbers)

MEGADORA IMPACTA Screwdriver
The handle has elastomer inserts which reduce the pressure on the hand during fastening.
Chrome-vanadium, Fully hardened.
High-precision magnetic tip. magnetized markmagnetized
Precision executioned screwdrivers ideally fit to JIS /ISO /DIN /ASME screws.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

9006HS

Part Number
9006HS
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Tip Type Complement Screw Class Shank LG
(mm)
Shank O/D
(mm)
Grip O/D
(mm)
Description of Contents

49.88 €

10 5 Days -SetSET---No.900 Ph No.1 x 75, Slotted 5.5 x 75, Slotted 6 x 100, Slotted 8 x 150, No.980 Ph No.2 x 100, Ph No.3 x 150

Loading...

  1. 1

Basic information

Type MEGADORA Magnetized MG

This page is MEGADORA IMPACTA Screwdriver, part number 9006HS.
You can find the detail information about specifications and dimensions on part number 9006HS.

Variation of this product

Part Number
980(+)2X100
980(+)2X150
980(+)3X150
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Tip Type Complement Screw Class Shank LG
(mm)
Shank O/D
(mm)
Grip O/D
(mm)
Description of Contents

11.21 €

6 5 Days Ph No.2PhillipsPH1006.434-

12.45 €

6 5 Days Ph No.2PhillipsPH1506.434-

12.45 €

6 5 Days Ph No.3PhillipsPH150836-

Tech Support