MEGADORA Nutdriver ((EU) 905 A/F4X100)

MEGADORA Nutdriver (EU) 905 A/F4X100

Product Details:

Manufacturer part number: (EU) 905 A/F4X100

Brand: VESSEL

Price: 1.28

Delivery time: 5 Days


Technical Data:

Tip Type Complement: A/F4

Shank LG: 100 mm

Shank O/D: 5.5 mm

Grip O/D: 30 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

(EU) 905 A/F4X100

Part Number
(EU) 905 A/F4X100
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Tip Type Complement Shank LG
(mm)
Shank O/D
(mm)
Grip O/D
(mm)

1.28 €

6 5 Days A/F41005.530

Loading...

  1. 1

Basic information

Screw Bolt/Nut (A/F) Type MEGADORA Class NUT
Magnetized MG

This page is MEGADORA Nutdriver, part number (EU) 905 A/F4X100.
You can find the detail information about specifications and dimensions on part number (EU) 905 A/F4X100.

Variation of this product

Part Number
(EU) 905 A/F3X100
(EU) 905 A/F5X125
(EU) 905 A/F6X125
(EU) 905 A/F8X150
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Tip Type Complement Shank LG
(mm)
Shank O/D
(mm)
Grip O/D
(mm)

1.02 €

12 5 Days A/F3100421

1.38 €

6 5 Days A/F51256.434

1.65 €

6 5 Days A/F6125734

2.06 €

6 5 Days A/F 81509.236

Tech Support