Manufacturer part number: (EU) 903 PZ0X75
Brand: VESSEL
Price: 1.13 €
Delivery time: 5 Days
Tip Type Complement: PZ 0
Shank LG: 75 mm
Shank O/D: 4 mm
Grip O/D: 21 mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
(EU) 903 PZ0X75
Screw | Pozidriv (PZ) | Type | MEGADORA | Class | PZ |
---|---|---|---|---|---|
Magnetized | MG |
This page is MEGADORA Pozidriv Screwdriver, part number (EU) 903 PZ0X75.
You can find the detail information about specifications and dimensions on part number (EU) 903 PZ0X75.
Part Number |
---|
(EU) 933 PZ1X75 |
(EU) 933 PZ2X100 |
(EU) 933 PZ3X150 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Tip Type Complement | Shank LG (mm) | Shank O/D (mm) | Grip O/D (mm) |
---|---|---|---|---|---|---|---|---|
2.93 € | 6 | 5 Days | PZ 1 | 75 | 5.5 | 30 | ||
3.22 € | 6 | 5 Days | PZ 2 | 100 | 6.4 | 34 | ||
4.40 € | 6 | 5 Days | PZ 3 | 150 | 8 | 36 |