MEGADORA Stubby Screwdriver (920 (+)1 X 25)

MEGADORA Stubby Screwdriver 920 (+)1 X 25

Product Details:

Manufacturer part number: 920 (+)1 X 25

Brand: VESSEL

Price: 8.75

Delivery time: 7 Days


Technical Data:

Tip Type Complement: Ph No.1

Screw: Phillips

Class: PH

THK: - mm

Shank LG: 25 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

920 (+)1 X 25

Part Number
920 (+)1 X 25
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Tip Type Complement Screw Class THK
(mm)
Shank LG
(mm)

8.75 €

6 7 Days Ph No.1PhillipsPH-25

Loading...

  1. 1

Basic information

Type MEGADORA Shank O/D(mm) 6.4 Grip O/D(mm) 36
Magnetized MG

This page is MEGADORA Stubby Screwdriver, part number 920 (+)1 X 25.
You can find the detail information about specifications and dimensions on part number 920 (+)1 X 25.

Variation of this product

Part Number
(EU) 920 (+)2X30
920 (+)2 X 25
920 - 6 X 25
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Tip Type Complement Screw Class THK
(mm)
Shank LG
(mm)

4.90 €

6 5 Days Ph No.2PhillipsPH-30

8.75 €

6 7 Days Ph No.2PhillipsPH-25

7.67 €

6 7 Days Slotted 6SlottedSL0.925

Tech Support