MEGADORA Think Shank Screwdriver

MEGADORA Think Shank Screwdriver
The handle has elastomer inserts which reduce the pressure on the hand during fastening.
Chrome-vanadium steel, Fully hardened.
High-precision magnetic tip.
Precision executioned screwdrivers ideally fit to JIS /ISO /DIN /ASME screws.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
910 (+)0 X100
910 (+)1 X100
910 (-)3 X100
910 (-)3 X 75
910 (-)4 X100
910 (-)4 X150
910 (-)4 X200
910 (-)4 X 75
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Tip Type Complement Screw Class THK
(mm)
Shank LG
(mm)
Shank O/D
(mm)

5.53 €

12 17 Days Ph No.0PhillipsPH-1003

5.96 €

12 17 Days Ph No.1PhillipsPH-1004

5.53 €

12 17 Days Slotted 3SlottedSL0.41003

5.40 €

12 17 Days Slotted 3SlottedSL0.4753

5.96 €

12 17 Days Slotted 4SlottedSL0.51004

6.44 €

12 17 Days Slotted 4SlottedSL0.51504

6.86 €

12 17 Days Slotted 4SlottedSL0.52004

5.76 €

12 17 Days Slotted 4SlottedSL0.5754

Loading...

  1. 1

Basic information

Type MEGADORA Grip O/D(mm) 21 Magnetized MG

Tech Support