Precision Micro Screwdriver (TD-51(-)0.9)

Precision Micro Screwdriver TD-51(-)0.9

Product Details:

Manufacturer part number: TD-51(-)0.9

Brand: VESSEL

Price: 4.24

Delivery time: 17 Days


Technical Data:

Tip Type Complement: Slotted 0.9

Screw: Slotted

Class: SL

THK: 0.2 mm

Shank LG: 10 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

TD-51(-)0.9

Part Number
TD-51(-)0.9
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Tip Type Complement Screw Class THK
(mm)
Shank LG
(mm)
Shank O/D
(mm)

4.24 €

10 17 Days Slotted 0.9SlottedSL0.2100.9

Loading...

  1. 1

Basic information

Magnetized N/A

This page is Precision Micro Screwdriver, part number TD-51(-)0.9.
You can find the detail information about specifications and dimensions on part number TD-51(-)0.9.

Variation of this product

Part Number
TD-51(+)00
TD-51(+)1
TD-51(-)0.7
TD-51(-)1.2
TD-51(-)1.8
TD-51(-)2.3
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Tip Type Complement Screw Class THK
(mm)
Shank LG
(mm)
Shank O/D
(mm)

4.24 €

10 17 Days Ph No.00PhillipsPH-242.5

4.24 €

10 17 Days Ph No.1PhillipsPH-263

4.24 €

10 17 Days Slotted 0.7SlottedSL0.15100.7

4.24 €

10 17 Days Slotted 1.2SlottedSL0.25101.2

4.24 €

10 17 Days Slotted 1.8SlottedSL0.3201.8

4.32 €

10 17 Days Slotted 2.3SlottedSL0.35222.3

Tech Support