Precision Nutdriver

Precision Nutdriver
· The main body is made of stainless steel (the end cap is made of resin).
· for assembly, repair, and disassembly of precision devices, spacer, toys, etc.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
TD-52 2.2
TD-52 H3.0
TD-52 H4.0
TD-52 H4.5
TD-52 H5.0
TD-52 H5.5
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Tip Type Complement Socket O/D
(mm)

4.90 €

10 17 Days 2.24

4.68 €

10 17 Days A/F 3.05

4.68 €

10 17 Days A/F 4.06

4.68 €

10 17 Days A/F 4.56.5

4.68 €

10 17 Days A/F 5.07

4.97 €

10 17 Days A/F 5.58

Loading...

  1. 1

Basic information

Screw Bolt/Nut (A/F) Class NUT Shank LG(mm) 25
Shank O/D(mm) 3 Magnetized N/A

Tech Support