Precision Torx Screwdriver (TD-59 T1)

Precision Torx Screwdriver TD-59 T1

Product Details:

Manufacturer part number: TD-59 T1

Brand: VESSEL

Price: 9.60

Delivery time: 17 Days


Technical Data:

Tip Type Complement: T1

Tip O/D: 0.84 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

TD-59 T1

Part Number
TD-59 T1
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Tip Type Complement Tip O/D
(mm)

9.60 €

10 17 Days T10.84

Loading...

  1. 1

Basic information

Screw TORX Class TX Shank LG(mm) 20
Magnetized N/A

This page is Precision Torx Screwdriver, part number TD-59 T1.
You can find the detail information about specifications and dimensions on part number TD-59 T1.

Variation of this product

Part Number
TD-59 T2
TD-59 T3
TD-59 T4
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Tip Type Complement Tip O/D
(mm)

8.85 €

10 17 Days T20.95

8.85 €

10 17 Days T31.13

8.85 €

10 17 Days T41.29

Tech Support