Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
2200B(-)6X150
Tip Type Complement | Slotted 6 | Screw | Slotted | Type | Ball Grip |
---|---|---|---|---|---|
Class | SL | THK(mm) | 0.8 | Shank O/D(mm) | 6 |
Magnetized | MG |
This page is Replacement Blade for Ball Ratchet Screwdriver, part number 2200B(-)6X150.
You can find the detail information about specifications and dimensions on part number 2200B(-)6X150.
Part Number |
---|
2200B(-)6X100 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Shank LG (mm) |
---|---|---|---|---|---|
7.01 € | 6 | 7 Days | 100 |