Super Cushion Screwdriver (700 +3X150)

Super Cushion Screwdriver 700 +3X150

Product Details:

Manufacturer part number: 700 +3X150

Brand: VESSEL

Price: 9.30

Delivery time: 5 Days


Technical Data:

Tip Type Complement: Ph No.3

Screw: Phillips

Class: PH

THK: - mm

Shank LG: 150 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

700 +3X150

Part Number
700 +3X150
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Tip Type Complement Screw Class THK
(mm)
Shank LG
(mm)
Shank O/D
(mm)
Grip O/D
(mm)

9.30 €

6 5 Days Ph No.3PhillipsPH-150834

Loading...

  1. 1

Basic information

Type Cushion Grip Magnetized MG

This page is Super Cushion Screwdriver, part number 700 +3X150.
You can find the detail information about specifications and dimensions on part number 700 +3X150.

Variation of this product

Part Number
700 +1X75
700 +2X100
700 +2X150
700 -5.5X75
700 -6X100
700 -6X150
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Tip Type Complement Screw Class THK
(mm)
Shank LG
(mm)
Shank O/D
(mm)
Grip O/D
(mm)

5.07 €

6 5 Days Ph No.1PhillipsPH-755.529

6.23 €

6 5 Days Ph No.2PhillipsPH-1006.432

10.26 €

6 7 Days Ph No.2PhillipsPH-1506.432

5.07 €

6 5 Days Slotted 5.5SlottedSL0.8755.529

6.23 €

6 5 Days Slotted 6SlottedSL0.91006.432

10.26 €

6 7 Days Slotted 6SlottedSL0.91506.432

Tech Support