Wood Compo Screwdriver (300 -5.5X75)

Wood Compo Screwdriver 300 -5.5X75

Product Details:

Manufacturer part number: 300 -5.5X75

Brand: VESSEL

Price: 7.80

Delivery time: 7 Days


Technical Data:

Tip Type Complement: Slotted 5.5

Screw: Slotted

Class: SL

THK: 0.8 mm

Shank LG: 75 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

300 -5.5X75

Part Number
300 -5.5X75
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Tip Type Complement Screw Class THK
(mm)
Shank LG
(mm)
Shank O/D
(mm)
Grip O/D
(mm)

7.80 €

6 7 Days Slotted 5.5SlottedSL0.8755.530

Loading...

  1. 1

Basic information

Type Non-slip Magnetized MG

This page is Wood Compo Screwdriver, part number 300 -5.5X75.
You can find the detail information about specifications and dimensions on part number 300 -5.5X75.

Variation of this product

Part Number
300 +2X100
300 +2X150
300 +3X150
300 -6X100
300 -6X150
300 -8X150
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Tip Type Complement Screw Class THK
(mm)
Shank LG
(mm)
Shank O/D
(mm)
Grip O/D
(mm)

8.62 €

6 7 Days Ph No.2PhillipsPH-1006.432

9.45 €

6 7 Days Ph No.2PhillipsPH-1506.432

13.70 €

6 7 Days Ph No.3PhillipsPH-150835

8.62 €

6 7 Days Slotted 6SlottedSL0.91006.432

9.45 €

6 7 Days Slotted 6SlottedSL0.91506.432

13.70 €

6 7 Days Slotted 8SlottedSL1.1150835

Tech Support