Wood-Compo Tang-Thru Screwdriver (330 -6X150)

Wood-Compo Tang-Thru Screwdriver 330 -6X150

Product Details:

Manufacturer part number: 330 -6X150

Brand: VESSEL

Price: 10.92

Delivery time: 7 Days


Technical Data:

Tip Type Complement: Slotted 6

Screw: Slotted

Class: SL

THK: 0.9 mm

Shank LG: 150 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

330 -6X150

Part Number
330 -6X150
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Tip Type Complement Screw Class THK
(mm)
Shank LG
(mm)
Shank O/D
(mm)
Grip O/D
(mm)

10.92 €

6 7 Days Slotted 6SlottedSL0.91506.432

Loading...

  1. 1

Basic information

Type Non-slip Magnetized MG

This page is Wood-Compo Tang-Thru Screwdriver, part number 330 -6X150.
You can find the detail information about specifications and dimensions on part number 330 -6X150.

Variation of this product

Part Number
330 +2X150
330 +3X150
330 -5.5X75
330 -6X100
330 -8X150
3310PS
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Tip Type Complement Screw Class THK
(mm)
Shank LG
(mm)
Shank O/D
(mm)
Grip O/D
(mm)

10.92 €

6 7 Days Ph No.2PhillipsPH-1506.432

15.99 €

6 7 Days Ph No.3PhillipsPH-150835

8.82 €

6 7 Days Slotted 5.5SlottedSL0.8755.530

10.26 €

6 7 Days Slotted 6SlottedSL0.91006.432

15.99 €

6 7 Days Slotted 8SlottedSL1.1150835

88.54 €

10 5 Days -SetSET----

Tech Support