Industrial bits (B35 (+)2X75H)

Industrial bits B35 (+)2X75H

Product Details:

Manufacturer part number: B35 (+)2X75H

Brand: VESSEL

Price: 2.08

Delivery time: 7 Days


Technical Data:

Shank diameter: - mm

Overall Length: 75 mm

End Length: 9.5

Tip: Ph No.2

Hardness: H


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

B35 (+)2X75H

Part Number
B35 (+)2X75H
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Shank diameter
(mm)
Overall Length
(mm)
End Length Tip Hardness Magnetized

2.08 €

10 7 Days -759.5Ph No.2HN/A

Loading...

  1. 1

Basic information

Entry Type B Class PH

This page is Industrial bits, part number B35 (+)2X75H.
You can find the detail information about specifications and dimensions on part number B35 (+)2X75H.

Variation of this product

Part Number
B35 (+)00X1.7X20X60
M-AB16 (+)2X4.5X100H
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Shank diameter
(mm)
Overall Length
(mm)
End Length Tip Hardness Magnetized

2.61 €

10 5 Days -609.5Ph No.00-N/A

2.76 €

10 17 Days 4.51009.5/13Ph No.2HMG

Tech Support