Insert Bits, Adapter (ADAPTER SQ 3/8 X 41)

Insert Bits, Adapter ADAPTER SQ 3/8 X 41

Product Details:

Manufacturer part number: ADAPTER SQ 3/8 X 41

Brand: VESSEL

Price: 5.88

Delivery time: 5 Days


Technical Data:

Overall Length: - mm

Class: -

Tip: -

Magnetized: -


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

ADAPTER SQ 3/8 X 41

Part Number
ADAPTER SQ 3/8 X 41
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Overall Length
(mm)
Class Tip Magnetized

5.88 €

10 5 Days ----

Loading...

  1. 1

Basic information

End Length 9.5 Entry Type B

This page is Insert Bits, Adapter, part number ADAPTER SQ 3/8 X 41.
You can find the detail information about specifications and dimensions on part number ADAPTER SQ 3/8 X 41.

Variation of this product

Part Number
ADAPTER SQ 1/4 X 35
ADAPTER SQ 1/4 X 51
ADAPTER SQ 1/4 X 76
ADAPTER SQ 3/8 X 102
ADAPTER SQ 3/8 X 51
ADAPTER SQ 3/8 X 76
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Overall Length
(mm)
Class Tip Magnetized

4.68 €

10 5 Days ----

4.68 €

10 5 Days ----

5.13 €

10 5 Days 75SQ1/4"SQN/A

7.85 €

10 5 Days 100SQ3/8"SQN/A

5.88 €

10 5 Days 50SQ3/8"SQN/A

6.71 €

10 5 Days 75SQ3/8"SQN/A

Tech Support