Hexagonal Insert Bits (B33 HEX 2.0 X 25)

Hexagonal Insert Bits B33 HEX 2.0 X 25

Product Details:

Manufacturer part number: B33 HEX 2.0 X 25

Brand: VESSEL

Price: 1.37

Delivery time: 5 Days


Technical Data:

Overall Length: 25 mm

Tip: H2


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

B33 HEX 2.0 X 25

Part Number
B33 HEX 2.0 X 25
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Overall Length
(mm)
Tip

1.37 €

10 5 Days 25H2

Loading...

  1. 1

Basic information

Entry Type B Class HEX

This page is Hexagonal Insert Bits, part number B33 HEX 2.0 X 25.
You can find the detail information about specifications and dimensions on part number B33 HEX 2.0 X 25.

Variation of this product

Part Number
B33 HEX 1.5 X 25
B33 HEX 2.5 X 25
B33 HEX 3.0 X 25
B33 HEX 4.0 X 25
B33 HEX 4.0 X 33
B33 HEX 5.0 X 25
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Overall Length
(mm)
Tip

1.56 €

10 5 Days 25H1.5

1.37 €

10 5 Days 25H2.5

1.37 €

10 5 Days 25H3

1.37 €

10 5 Days 25H4

1.42 €

10 5 Days -H4

1.37 €

10 5 Days 25H5

Tech Support