Plain Slotted Insert Bits

Plain Slotted Insert Bits
[Specifications]
・Class: SL
・Overall Length(mm): 25
・Entry Type: B
・1/4” Hex Shank
・Tip: Plain Slot

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
B33 0.55X3.5 X 25
B33 0.60X4.0 X 25
B33 0.75X5.0 X 25
B33 0.80X5.5 X 25
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Tip

1.55 €

10 5 Days Slotted 0.55

1.55 €

10 5 Days Slotted 0.60

1.55 €

10 5 Days Slotted 0.75

1.55 €

10 5 Days Slotted 0.80

Loading...

  1. 1

Basic information

Overall Length(mm) 25 Entry Type B Class SL

Tech Support