Torx Plus Insert Bits (B33 15IP X 25)

Torx Plus Insert Bits B33 15IP X 25

Product Details:

Manufacturer part number: B33 15IP X 25

Brand: VESSEL

Price: 3.44

Delivery time: 5 Days


Technical Data:

End Length: 8

Tip: IP15

Tip O/D: 3.26 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

B33 15IP X 25

Part Number
B33 15IP X 25
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
End Length Tip Tip O/D
(mm)

3.44 €

10 5 Days 8IP153.26

Loading...

  1. 1

Basic information

Overall Length(mm) 25 Entry Type B Class IP

This page is Torx Plus Insert Bits, part number B33 15IP X 25.
You can find the detail information about specifications and dimensions on part number B33 15IP X 25.

Variation of this product

Part Number
B33 10IP X 25
B33 20IP X 25
B33 25IP X 25
B33 30IP X 25
B33 40IP X 25
B33 6IP X 25
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
End Length Tip Tip O/D
(mm)

3.44 €

10 5 Days -IP10-

3.44 €

10 5 Days 8IP203.84

3.44 €

10 5 Days 8IP254.4

3.44 €

10 5 Days 8IP305.49

3.44 €

10 5 Days 8IP406.6

3.44 €

10 5 Days -IP6-

Tech Support