Torx Tamper Proof Insert Bits (A4 TX 8 X 25 TAMPER PROOF)

Torx Tamper Proof Insert Bits A4 TX 8 X 25 TAMPER PROOF

Product Details:

Manufacturer part number: A4 TX 8 X 25 TAMPER PROOF

Brand: VESSEL

Price: 2.71

Delivery time: 5 Days


Technical Data:

End Length: 8

Tip: TF08

Tip O/D: 2.31 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

A4 TX 8 X 25 TAMPER PROOF

Part Number
A4 TX 8 X 25 TAMPER PROOF
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
End Length Tip Tip O/D
(mm)

2.71 €

10 5 Days 8TF082.31

Loading...

  1. 1

Basic information

Overall Length(mm) 25 Entry Type B Class TX

This page is Torx Tamper Proof Insert Bits, part number A4 TX 8 X 25 TAMPER PROOF.
You can find the detail information about specifications and dimensions on part number A4 TX 8 X 25 TAMPER PROOF.

Variation of this product

Part Number
A4 TX 15 X 25 TAMPER PROOF
A4 TX 20 X 25 TAMPER PROOF
A4 TX 25 X 25 TAMPER PROOF
A4 TX 27 X 25 TAMPER PROOF
A4 TX 30 X 25 TAMPER PROOF
A4 TX 9 X 25 TAMPER PROOF
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
End Length Tip Tip O/D
(mm)

2.71 €

10 5 Days ---

2.71 €

10 5 Days -TF20-

2.71 €

10 5 Days -TF25-

2.71 €

10 5 Days -TF27-

2.71 €

10 5 Days -TF30-

2.71 €

10 5 Days -TF9-

Tech Support