Tri Wing Insert Bits

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
B33 TW 1 X 25
B33 TW 2 X 25
B33 TW 3 X 25
B33 TW 4 X 25
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Tip

2.99 €

10 5 Days TW1

2.99 €

10 5 Days TW2

2.99 €

10 62 Days TW3

2.99 €

10 5 Days TW4

Loading...

  1. 1

Basic information

Overall Length(mm) 25 Entry Type B Class TW
Magnetized N/A

Tech Support