Hexagonal Power Bits (B35 HEX 8.0 X 49)

Hexagonal Power Bits B35 HEX 8.0 X 49

Product Details:

Manufacturer part number: B35 HEX 8.0 X 49

Brand: VESSEL

Price: 3.64

Delivery time: 5 Days


Technical Data:

Overall Length: 49 mm

Tip: H8

Hardness: -


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

B35 HEX 8.0 X 49

Part Number
B35 HEX 8.0 X 49
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Overall Length
(mm)
Tip Hardness

3.64 €

10 5 Days 49H8-

Loading...

  1. 1

Basic information

End Length 9.5 Entry Type B Class HEX
Magnetized N/A

This page is Hexagonal Power Bits, part number B35 HEX 8.0 X 49.
You can find the detail information about specifications and dimensions on part number B35 HEX 8.0 X 49.

Variation of this product

Part Number
B35 HEX 10.0 X 12.0 X 70
B35 HEX 10.0 X 49
B35 HEX 2.0 X 3.5 X 49
B35 HEX 2.0 X 7.0 X 100
B35 HEX 2.0 X 7.0 X 150
B35 HEX 9.0 X 11.0 X 70
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Overall Length
(mm)
Tip Hardness

4.20 €

10 5 Days 70H10-

4.05 €

10 5 Days 49H10-

1.98 €

10 5 Days 49H2-

2.71 €

10 5 Days 100H2H

10.88 €

10 5 Days 150H2-

3.99 €

10 5 Days 70H9-

Tech Support