Pozidriv Power Bits

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
B35 PZ3X8.0X49
B35 PZ 0 X 2.0 X 20 X 60
B35 PZ 0 X 3.0 X 20 X 60
B35 PZ 0 X 3.17 X 49
B35 PZ 0 X 3.17 X 70
B35 PZ 1 X 4.50 X 100
B35 PZ 1 X 4.76 X 49
B35 PZ 1 X 4.76 X 70
B35 PZ 1 X 4.76 X 89
B35 PZ 1 X 4.76 X 152
B35 PZ 2 X 6.0 X 100
B35 PZ 2 X 6.0 X 127
B35 PZ 2 X 6.0 X 150
B35 PZ 2 X 6.0 X 200
B35 PZ 2 X 6.35 X 49
B35 PZ 2 X 6.35 X 70
B35 PZ 2 X 6.35 X 89
B35 PZ 2 X 6.35 X 152
B35 PZ 3 X 8.0 X 70
B35 PZ 3 X 8.0 X 89
B35 PZ 4 X 8.0 X 51
BC35 PZ1X50
BC35 PZ1X70
BC35 PZ1X110
BC35 PZ2X50
BC35 PZ2X70
BC35 PZ2X110
MX-B35 PZ2X50
MX-B35 PZ2X70
MX-B35 PZ2X110
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Overall Length
(mm)
Tip Hardness Tip O/D
(mm)

2.48 €

10 5 Days 50PZ3H8

3.21 €

10 5 Days 60PZ0--

3.21 €

10 5 Days 60PZ0--

2.08 €

10 5 Days 49PZ0--

2.30 €

10 5 Days 70PZ0--

2.79 €

10 5 Days 100PZ1--

2.48 €

10 5 Days 50PZ1H4.8

2.15 €

10 5 Days 70PZ1--

2.38 €

10 5 Days 89PZ1--

3.16 €

10 5 Days 152PZ1--

2.54 €

10 5 Days 100PZ2--

3.52 €

10 5 Days 127PZ2--

4.05 €

10 5 Days 150PZ2--

4.97 €

10 5 Days 200PZ2--

2.34 €

10 5 Days 50PZ2H6.3

1.98 €

10 5 Days 70PZ2--

2.25 €

10 5 Days 89PZ2--

3.11 €

10 5 Days 152PZ2--

2.66 €

10 5 Days 70PZ3--

2.79 €

10 5 Days 89PZ3--

2.64 €

10 5 Days 51PZ4--

3.56 €

10 5 Days 50PZ1--

3.74 €

10 5 Days 70PZ1--

4.47 €

10 5 Days 110PZ1--

3.56 €

10 5 Days 50PZ2--

3.74 €

10 5 Days 70PZ2--

4.47 €

10 5 Days 110PZ2--

3.24 €

10 5 Days 50PZ2--

3.37 €

10 5 Days 70PZ2--

4.10 €

10 5 Days 110PZ2--

Loading...

  1. 1

Basic information

End Length 9.5 Entry Type B Class PZ
Magnetized N/A

Tech Support