Torx Power Bits Set (IMPACT BALL TORX 10,15,20,25,30 50MM (5PCS.SET))

Torx Power Bits Set IMPACT BALL TORX 10,15,20,25,30 50MM (5PCS.SET)

Product Details:

Manufacturer part number: IMPACT BALL TORX 10,15,20,25,30 50MM (5PCS.SET)

Brand: VESSEL

Price: 12.22

Delivery time: 5 Days

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

IMPACT BALL TORX 10,15,20,25,30 50MM (5PCS.SET)

Part Number
IMPACT BALL TORX 10,​15,​20,​25,​30 50MM (5PCS.SET)
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

12.22 €

10 5 Days

Loading...

  1. 1

Basic information

End Length 9.5 Entry Type B

This page is Torx Power Bits Set, part number IMPACT BALL TORX 10,15,20,25,30 50MM (5PCS.SET).
You can find the detail information about specifications and dimensions on part number IMPACT BALL TORX 10,15,20,25,30 50MM (5PCS.SET).

Variation of this product

Part Number
IMPACT BALL PH2 SQ2 TX 20,​25 50MM (5PCS.SET)
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?

12.22 €

10 5 Days

Tech Support