Torx Power Bits

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
B35 TX 5 X 3.18 X 49
B35 TX 5 X 3.18 X 70
B35 TX 5 X 3.18 X 90
B35 TX 6 X 3.18 X 49
B35 TX 6 X 3.18 X 70
B35 TX 6 X 3.18 X 90
B35 TX 6 X 3.18 X 152
B35 TX 7 X 3.18 X 49
B35 TX 7 X 3.18 X 70
B35 TX 7 X 3.18 X 90
B35 TX 7 X 3.18 X 152
B35 TX 8 X 3.18 X 49
B35 TX 8 X 3.18 X 70
B35 TX 8 X 3.18 X 90
B35 TX 8 X 3.18 X 152
B35 TX 9 X 3.18 X 49
B35 TX 9 X 3.18 X 70
B35 TX 9 X 3.18 X 90
B35 TX 9 X 3.18 X 152
B35 TX 10 X 3.96 X 49
B35 TX 10 X 3.96 X 70
B35 TX 10 X 3.96 X 90
B35 TX 10 X 3.96 X 152
B35 TX 15 X 3.96 X 49
B35 TX 15 X 3.96 X 70
B35 TX 15 X 3.96 X 90
B35 TX 15 X 3.96 X 152
B35 TX 20 X 4.37 X 49
B35 TX 20 X 4.37 X 70
B35 TX 20 X 4.37 X 90
B35 TX 20 X 4.37 X 152
B35 TX 25 X 4.75 X 49
B35 TX 25 X 4.75 X 70
B35 TX 25 X 4.75 X 90
B35 TX 25 X 4.75 X 152
B35 TX 25 X 6.35 X 90
B35 TX 27 X 6.35 X 49
B35 TX 27 X 6.35 X 152
B35 TX 30 X 6.35 X 49
B35 TX 30 X 6.35 X 70
B35 TX 30 X 6.35 X 90
B35 TX 30 X 6.35 X 152
B35 TX 40 X 7.0 X 49
B35 TX 40 X 7.0 X 70
B35 TX 40 X 7.0 X 90
B35 TX 40 X 7.0 X 152
MX-B35 TX15X50
MX-B35 TX15X70
MX-B35 TX15X110
MX-B35 TX20X50
MX-B35 TX20X70
MX-B35 TX20X110
MX-B35 TX25X50
MX-B35 TX25X70
MX-B35 TX25X110
MX-B35 TX30X50
MX-B35 TX30X70
MX-B35 TX30X110
NECK TORSION TORX 15 50MM (10PCS.SET)
NECK TORSION TORX 20 50MM (10PCS.SET)
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Overall Length
(mm)
Class Tip Magnetized Tip O/D
(mm)

4.15 €

10 5 Days 49TXT5N/A1.37

4.73 €

10 5 Days 70TXT5--

4.88 €

10 5 Days 89TXT5N/A1.37

4.15 €

10 5 Days 49TXT6--

4.57 €

10 5 Days 70TXT6--

4.88 €

10 5 Days 90TXT6--

9.35 €

10 5 Days 152TXT6N/A1.65

4.15 €

10 5 Days 49TXT7--

4.57 €

10 5 Days 70TXT7--

4.88 €

10 5 Days 90TXT7N/A1.97

6.13 €

10 5 Days 152TXT7N/A1.97

4.15 €

10 5 Days 49TXT8--

4.57 €

10 5 Days 70TXT8N/A2.3

4.88 €

10 5 Days 90TXT8--

6.13 €

10 5 Days 152TXT8--

4.15 €

10 5 Days 49TXT9--

4.57 €

10 5 Days 70TXT9N/A2.5

4.88 €

10 5 Days 90TXT9--

6.13 €

10 5 Days 152TXT9N/A2.5

4.15 €

10 5 Days 49TXT10N/A2.72

4.57 €

10 5 Days 70TXT10N/A2.72

4.88 €

10 5 Days 90TXT10--

6.13 €

10 5 Days 152TXT10N/A2.72

4.15 €

10 5 Days 49TXT15N/A3.26

4.57 €

10 5 Days 70TXT15N/A3.26

4.88 €

10 5 Days 90TXT15--

6.13 €

10 5 Days 152TXT15--

4.15 €

10 5 Days 49TXT20N/A3.84

4.57 €

10 5 Days 70TXT20N/A3.84

4.88 €

10 5 Days 90TXT20--

6.13 €

10 5 Days 152TXT20N/A3.84

4.15 €

10 5 Days 49TXT25--

4.57 €

10 5 Days 70TXT25N/A4.4

4.88 €

10 5 Days 90TXT25--

6.13 €

10 5 Days 152TXT25--

4.88 €

10 5 Days 90TXT25--

4.15 €

10 5 Days 49TXT27--

6.13 €

10 5 Days 152TXT27N/A4.96

4.15 €

10 5 Days 49TXT30--

4.57 €

10 5 Days 70TXT30N/A5.49

4.88 €

10 5 Days 90TXT30N/A5.49

6.13 €

10 5 Days 152TXT30N/A5.49

4.15 €

10 5 Days 49TXT40N/A6.6

4.57 €

10 5 Days 70TXT40N/A6.6

4.88 €

10 5 Days 90TXT40N/A6.6

6.13 €

10 5 Days 152TXT40N/A6.6

3.74 €

10 5 Days 50TXT15N/A-

3.94 €

10 5 Days 70TXT15N/A-

4.68 €

10 5 Days 110TXT15N/A-

3.74 €

10 5 Days 50TXT20N/A-

3.94 €

10 5 Days 70TXT20N/A-

4.68 €

10 5 Days 110TXT20N/A-

3.74 €

10 5 Days 50TXT25N/A-

3.94 €

10 5 Days 70TXT25N/A-

4.68 €

10 5 Days 110TXT25N/A-

3.74 €

10 5 Days 50TXT30N/A-

3.94 €

10 5 Days 70TXT30N/A-

4.68 €

10 5 Days 110TXT30N/A-

22.94 €

10 5 Days 50----

22.94 €

10 5 Days 50----

Loading...

Basic information

End Length 9.5 Entry Type B

Tech Support