Torx Plus Power Bits (B35 IP 40 X 7.0 X 49)

Torx Plus Power Bits B35 IP 40 X 7.0 X 49

Product Details:

Manufacturer part number: B35 IP 40 X 7.0 X 49

Brand: VESSEL

Price: 11.54

Delivery time: 5 Days


Technical Data:

Overall Length: 49 mm

Tip: IP40

Magnetized: N/A

Tip O/D: 6.65 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

B35 IP 40 X 7.0 X 49

Part Number
B35 IP 40 X 7.0 X 49
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Overall Length
(mm)
Tip Magnetized Tip O/D
(mm)

11.54 €

10 5 Days 49IP40N/A6.65

Loading...

  1. 1

Basic information

End Length 9.5 Entry Type B Class IP

This page is Torx Plus Power Bits, part number B35 IP 40 X 7.0 X 49.
You can find the detail information about specifications and dimensions on part number B35 IP 40 X 7.0 X 49.

Variation of this product

Part Number
B35 IP 10 X 3.96 X 90
B35 IP 15 X 3.96 X 152
B35 IP 15 X 3.96 X 49
B35 IP 40 X 7.0 X 70
B35 IP 40 X 7.0 X 90
B35 IP 5 X 3.18 X 49
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Overall Length
(mm)
Tip Magnetized Tip O/D
(mm)

15.51 €

10 5 Days 90IP10--

19.01 €

10 5 Days 152IP15N/A3.27

11.54 €

10 5 Days 49IP15N/A3.27

12.52 €

10 5 Days 70IP40N/A6.65

15.51 €

10 5 Days 90IP40N/A6.65

11.54 €

10 5 Days 49IP5--

Tech Support