Air Belt Sanders (GT-BS12)

Air Belt Sanders GT-BS12

Product Details:

Manufacturer part number: GT-BS12

Brand: VESSEL

Price: 267.41

Delivery time: 15 Days


Technical Data:

Air Consumption Amount: 0.52 m³/min

Number of load-free rotations: 17000 rpm

Applicable Belt Size: 12(10) x 330 mm

Contents: Sand belt #60 x 2 / #80 x 1 / Plug BPB-2 / L-wrench H1.5

Belt Circumferential Speed: 1100 m/min


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

GT-BS12

Part Number
GT-BS12
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Air Consumption Amount
(m³/min)
Number of load-free rotations
(rpm)
Applicable Belt Size
(mm)
Contents Belt Circumferential Speed
(m/min)

267.41 €

1 15 Days 0.521700012(10) x 330Sand belt #60 x 2 / #80 x 1 / Plug BPB-2 / L-wrench H1.51100

Loading...

  1. 1

Basic information

Operating Air Pressure(Mpa) 0.6 Noise Reducer Noize reducer Exhaust Rear exhaust
Relevant 6.35 Hose fitting Rc1/4

This page is Air Belt Sanders, part number GT-BS12.
You can find the detail information about specifications and dimensions on part number GT-BS12.

Variation of this product

Part Number
GT-BS20
GT-BS30
GT-BS30W
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Air Consumption Amount
(m³/min)
Number of load-free rotations
(rpm)
Applicable Belt Size
(mm)
Contents Belt Circumferential Speed
(m/min)

286.48 €

1 15 Days 0.61650020 x 520Sand belt #60 x 2 / #80 x 1 / Plug BPB-2 / L-wrench H22600

378.17 €

1 15 Days 0.721300030 x 540Sand belt #60 x 2 / #80 x 1 / Bar grip / Plug BPB-2 / L-wrench H2.52040

378.17 €

1 15 Days 0.721300030 x 540Sand belt #60 x 2 / #80 x 1 / Bar grip / Plug BPB-2 / L-wrench H2.52040

Tech Support