Air Impact Wrenches Lightweight F-Hammer (GT-4200PF)

Air Impact Wrenches Lightweight F-Hammer GT-4200PF

Product Details:

Manufacturer part number: GT-4200PF

Brand: VESSEL

Price: 884.44

Delivery time: 15 Days


Technical Data:

Capacity Bolt Diameter: 42 φ/mm

Air Consumption Amount: 1 m³/min

Torque Range: 343 to 1863 N m

No Load Speed: 2500 Rpm

Tip Tool Mounting Type: Pin-lock


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

GT-4200PF

Part Number
GT-4200PF
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Capacity Bolt Diameter
(φ/mm)
Air Consumption Amount
(m³/min)
Torque Range
(N m)
No Load Speed
(Rpm)
Tip Tool Mounting Type Tip Tool Mounting Size Air Hose Inner O/D
(mm)
Adjustment Dial Steps Exhaust Anvil Length
(mm)
Noise Reducer Set Content Hose fitting

884.44 €

1 15 Days 421343 to 18632500Pin-lockSQ25.412.74---Plug BPB-3 / L-wrench H5, H6Rc3/8

Loading...

  1. 1

Basic information

Air Pressure(Mpa) 0.6

This page is Air Impact Wrenches Lightweight F-Hammer, part number GT-4200PF.
You can find the detail information about specifications and dimensions on part number GT-4200PF.

Variation of this product

Part Number
GT-2000PF
GT-2500PF
GT-3800LX-8
GT-3800PX
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Capacity Bolt Diameter
(φ/mm)
Air Consumption Amount
(m³/min)
Torque Range
(N m)
No Load Speed
(Rpm)
Tip Tool Mounting Type Tip Tool Mounting Size Air Hose Inner O/D
(mm)
Adjustment Dial Steps Exhaust Anvil Length
(mm)
Noise Reducer Set Content Hose fitting

448.62 €

1 15 Days 200.4398 to 460.95500Retainer ringSQ199.54Rear exhaust-Noize reducerPlug BPB-2 / L-wrench H5Rc1/4

637.86 €

1 15 Days 250.6147 to 9613200Retainer ringSQ199.54Rear exhaust-Noize reducerPlug BPB-3 / L-wrench H5Rc3/8

649.33 €

1 5 Days 390.7490 to 16074100Retainer ringSQ25.412.73Rear exhaust203Noize reducerPlug BPB-4 / L-wrench H5Rc1/2

546.24 €

1 5 Days 390.7490 to 16074100Retainer ringSQ25.412.73Rear exhaust-Noize reducerPlug BPB-4 / L-wrench H5Rc1/2

Tech Support