Air Impact Wrenches Super Light V-hammer (GT-1600VPL)

Air Impact Wrenches Super Light V-hammer GT-1600VPL

Product Details:

Manufacturer part number: GT-1600VPL

Brand: VESSEL

Price: 370.49

Delivery time: 15 Days


Technical Data:

Capacity Bolt Diameter: 16 φ/mm

Air Consumption Amount: 0.4 m³/min

Torque Range: 49 to 304.0 N m

No Load Speed: 8500 Rpm

Tip Tool Mounting Size: SQ12.7


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

GT-1600VPL

Part Number
GT-1600VPL
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Capacity Bolt Diameter
(φ/mm)
Air Consumption Amount
(m³/min)
Torque Range
(N m)
No Load Speed
(Rpm)
Tip Tool Mounting Size Air Hose Inner O/D
(mm)
Exhaust Anvil Length
(mm)
Set Content Hose fitting

370.49 €

1 15 Days 160.449 to 304.08500SQ12.76.35Rear exhaust50Plug BPB-2 / L-wrench H4Rc1/4

Loading...

  1. 1

Basic information

Tip Tool Mounting Type Retainer ring Air Pressure(Mpa) 0.6 Adjustment Dial Steps 4

This page is Air Impact Wrenches Super Light V-hammer, part number GT-1600VPL.
You can find the detail information about specifications and dimensions on part number GT-1600VPL.

Variation of this product

Part Number
GT-1600VP
GT-1600VPH
GT-1600VPHL
GT-1600VPX
GT-3900VP
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Capacity Bolt Diameter
(φ/mm)
Air Consumption Amount
(m³/min)
Torque Range
(N m)
No Load Speed
(Rpm)
Tip Tool Mounting Size Air Hose Inner O/D
(mm)
Exhaust Anvil Length
(mm)
Set Content Hose fitting

360.96 €

1 15 Days 160.449 to 304.08500SQ12.76.35Rear exhaust-Plug BPB-2 / L-wrench H4Rc1/4

408.74 €

1 15 Days 160.449 to 284.38200SQ12.76.35Rear exhaust-Plug BPB-2 / L-wrench H4Rc1/4

418.27 €

1 15 Days 160.449 to 284.38200SQ12.76.35Rear exhaust50Plug BPB-2 / L-wrench H4Rc1/4

380.43 €

1 15 Days 160.449 to 294.28200SQ12.76.35Rear exhaust-Plug BPB-2 / L-wrench H4Rc1/4

796.38 €

1 15 Days 390.7490 to 17164200SQ25.412.7--Plug BPB-4 / L-wrench H5, H6Rc1/2

Tech Support