Air Impact Wrenches Twin Hammer

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
GT-1600JP
GT-1700BX
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Capacity Bolt Diameter
(φ/mm)
Air Consumption Amount
(m³/min)
Torque Range
(N m)
No Load Speed
(Rpm)
Adjustment Dial Steps Set Content

188.55 €

1 15 Days 160.650 to 220100003Plug BPB-2

182.03 €

1 5 Days 200.949 to 450(Right)/75 to 500(Left)70004Plug BPB-2 / L-wrench H4

Loading...

  1. 1

Basic information

Tip Tool Mounting Type Retainer ring Tip Tool Mounting Size SQ12.7 Air Pressure(Mpa) 0.6
Air Hose Inner O/D(mm) 6.35 Exhaust Rear exhaust Hose fitting Rc1/4

Tech Support