Manufacturer part number: GT-D80-20
Brand: VESSEL
Price: 212.02 €
Delivery time: 15 Days
Chuck capacity: 8 mm
Drilling Capacity: 8 mm
Number of load-free rotations: 2000 min-1
Air Consumption Amount: 0.35 m3/min
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
GT-D80-20
Operating Air Pressure(Mpa) | 0.6 | Hose fitting | Rc1/4 |
---|
This page is Air Drills, part number GT-D80-20.
You can find the detail information about specifications and dimensions on part number GT-D80-20.
Part Number |
---|
GT-D100-15 |
GT-D100-15K |
GT-D60-30 |
GT-D60-45 |
GT-D80-20K |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Chuck capacity (mm) | Drilling Capacity (mm) | Number of load-free rotations (min-1) | Air Consumption Amount (m3/min) |
---|---|---|---|---|---|---|---|---|
255.93 € | 1 | 15 Days | 10 | 10 | 1500 | 0.54 | ||
265.47 € | 1 | 15 Days | 10 | 10 | 1500 | 0.54 | ||
251.73 € | 1 | 15 Days | 6 | 6 | 3000 | 0.52 | ||
251.73 € | 1 | 15 Days | 6 | 6 | 4500 | 0.56 | ||
221.54 € | 1 | 15 Days | 8 | 8 | 2000 | 0.35 |