Air Saws (GT-AS100)

Air Saws GT-AS100

Product Details:

Manufacturer part number: GT-AS100

Brand: VESSEL

Price: 225.36

Delivery time: 15 Days


Technical Data:

Reciprocating frequency: 10000 Times/min

Air Consumption Amount: 0.34 m3/min

Contents: Blade ASB-32 x 2 / Plug BPB-2 / L-wrench H2, H4

No Load Speed: 10000 rpm

Cutting Performance: Metal sheet : 1.6mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

GT-AS100

Part Number
GT-AS100
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Reciprocating frequency
(Times/min)
Air Consumption Amount
(m3/min)
Contents No Load Speed
(rpm)
Cutting Performance

225.36 €

1 15 Days 100000.34Blade ASB-32 x 2 / Plug BPB-2 / L-wrench H2, H410000Metal sheet : 1.6mm

Loading...

  1. 1

Basic information

Operating Air Pressure(Mpa) 0.6 Stroke length(mm) 10 Air Hose Inner O/D(mm) 6.35
Hose fitting Rc1/4

This page is Air Saws, part number GT-AS100.
You can find the detail information about specifications and dimensions on part number GT-AS100.

Variation of this product

Part Number
GT-AS10
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Reciprocating frequency
(Times/min)
Air Consumption Amount
(m3/min)
Contents No Load Speed
(rpm)
Cutting Performance

333.30 €

1 15 Days 50000.28Blade (ASB-32T / ASB-32H / ASB-24H) x 1 / Plug BPB-2 / L-wrench H35000Metal sheet : 4mm

Tech Support