Power Scaler (GT-HPS200)

Power Scaler GT-HPS200

Product Details:

Manufacturer part number: GT-HPS200

Brand: VESSEL

Price: 412.92

Delivery time: 15 Days


Technical Data:

Air Consumption Amount: 0.26 cm³/min

Needle Stroke: 20 mm

Needle O/D: 3 mm

Contents: Needle O/D 3mm x 180mm x 12pcs. / Replacement needles 12pcs. / Hydraulic oil for hammer unit VG-10・White x 1

Parts: HPSN-318


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

GT-HPS200

Part Number
GT-HPS200
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Air Consumption Amount
(cm³/min)
Needle Stroke
(mm)
Needle O/D
(mm)
Contents Parts Piston O/D
(mm)
Number of impacts
(m/mm-1)

412.92 €

1 15 Days 0.26203Needle O/D 3mm x 180mm x 12pcs. / Replacement needles 12pcs. / Hydraulic oil for hammer unit VG-10・White x 1HPSN-318203700

Loading...

  1. 1

Basic information

Tip tool mounting type Frame cap Air pressure(MPa) 0.6 Air hose inner O/D(mm) 6.35
Hose Coupling Rc1/4

This page is Power Scaler, part number GT-HPS200.
You can find the detail information about specifications and dimensions on part number GT-HPS200.

Variation of this product

Part Number
GT-HPS160
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Air Consumption Amount
(cm³/min)
Needle Stroke
(mm)
Needle O/D
(mm)
Contents Parts Piston O/D
(mm)
Number of impacts
(m/mm-1)

323.17 €

1 15 Days 0.22182Needle O/D 2mm x 180mm x 29pcs. / Replacement needles 29pcs. / Hydraulic oil for hammer unit VG-10・White x 1HPSN-215/ HPSN-218164000

Tech Support