New Ionizing Bar (Part Numbers)

New Ionizing Bar
· Compact & slim body designed.
· Detachable discharge needle & high-voltage cable.
· Changing an angle after the installation is available by the bracket.
· High-voltage power supply(No.GP-1) as an option makes it possible to control the removal of electricity precisely.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

SL-50

Part Number
SL-50
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

626.06 €

1 15 Days

Loading...

  1. 1

Basic information

Discharge Needle Effective Length(mm) 458 Airflow(L/min) 135 Applied voltage AC4kV
Ionizing method AC high voltage applied type Decay Time(sec) Within 1 sec Ion balance Within 50V
Electrode Needles(pcs) 11

This page is New Ionizing Bar, part number SL-50.
You can find the detail information about specifications and dimensions on part number SL-50.

Tech Support