Ionizing Gun (G-9)

Ionizing Gun G-9

Product Details:

Manufacturer part number: G-9

Brand: VESSEL

Price: 1,288.86

Delivery time: 5 Days


Technical Data:

Airflow: 200 L/min

Applied voltage: AC 8 kV p-p (+ / - 5%) / 32kHz (Typ.)

Ionizing method: AC corona discharge

Current consumption (typ.): - mA

Decay Time: Within 1 sec sec


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

G-9

Part Number
G-9
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Airflow
(L/min)
Applied voltage Ionizing method Current consumption (typ.)
(mA)
Decay Time
(sec)
Ion balance Noise level
(dBA)
Product Type

1,288.86 €

1 5 Days 200AC 8 kV p-p (+ / - 5%) / 32kHz (Typ.)AC corona discharge-Within 1 sec+ / 30V88.1Pneu-Power Ion Gun No.G-9

Loading...

  1. 1

This page is Ionizing Gun, part number G-9.
You can find the detail information about specifications and dimensions on part number G-9.

Variation of this product

Part Number
G-2
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Airflow
(L/min)
Applied voltage Ionizing method Current consumption (typ.)
(mA)
Decay Time
(sec)
Ion balance Noise level
(dBA)
Product Type

670.22 €

1 15 Days 153AC4.5kVPiezoelectric high-frequency100--94-

Tech Support