Soft Grip Air Micro Grinders (Part Numbers)

Soft Grip Air Micro Grinders
High rotation speed and minimum core deviation
Effortless & smooth grinding performance

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
GT-MG25-9CF
GT-MG25-12CF
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

290.30 €

1 15 Days

290.30 €

1 15 Days

Loading...

  1. 1

Basic information

Number of load-free rotations(rpm) 25000 Operating Air Pressure(MPa) 0.6 Tip Tool Mounting Type Screw fixing
Contents Chuck handle / Oil / Rubber holder / PO-ring (#60, 100, 150, 240 x 3, #400, 600) x 1 / Lap ring#600 x 1 / Headcup#80 x 1 Relevant Corner attachment Air Hose Inner O/D(mm) 6.35
Tip Tool Mounting Size M7 Air Consumption Amount(m3/min) 0.25 Hose fitting Rc1/4
Frame Diameter(mm) 24.5

Tech Support