Air Micro Grinders for Precision Grinding (GT-MG25S)

Air Micro Grinders for Precision Grinding GT-MG25S

Product Details:

Manufacturer part number: GT-MG25S

Brand: VESSEL

Price: 290.30

Delivery time: 5 Days


Technical Data:

Chuck inner diameter: 6 mm

Number of load-free rotations: 25000 rpm

Contents: Spanner H11, H13 / Oil

Relevant: Collet chuck (O/D 3mm, 1/4", 1/8")

Air Consumption Amount: 0.175 m3/min


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

GT-MG25S

Part Number
GT-MG25S
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Chuck inner diameter
(mm)
Number of load-free rotations
(rpm)
Contents Relevant Air Consumption Amount
(m3/min)
Frame Diameter
(mm)

290.30 €

1 5 Days 625000Spanner H11, H13 / OilCollet chuck (O/D 3mm, 1/4", 1/8")0.17530

Loading...

  1. 1

Basic information

Operating Air Pressure(MPa) 0.6 Tip Tool Mounting Type Collet chuck Air Hose Inner O/D(mm) 6.35
Hose fitting Rc1/4

This page is Air Micro Grinders for Precision Grinding, part number GT-MG25S.
You can find the detail information about specifications and dimensions on part number GT-MG25S.

Variation of this product

Part Number
GT-MG35-12CC
GT-MG35SAR
GT-MG55S
GT-MG55SAR
GT-MG55SR
GT-MG75S
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Chuck inner diameter
(mm)
Number of load-free rotations
(rpm)
Contents Relevant Air Consumption Amount
(m3/min)
Frame Diameter
(mm)

296.01 €

1 7 Days 335000Spanner H5, H9 / OilCollet chuck (O/D 2.35mm) / Corner attachment0.224.5

280.76 €

1 5 Days 635000Spanner H11, H13 / OilCollet chuck (O/D 3mm, 1/4", 1/8")0.28529.5

246.95 €

1 5 Days 355000Chuck handle / Spanner H9 / OilCollet chuck (O/D 2.35mm)0.1617.5

248.29 €

1 7 Days 355000Spanner H5, H9 / OilCollet chuck (O/D 2.35mm, 1/8")0.24524.5

219.65 €

1 7 Days 355000Chuck handle / Spanner H9 / OilCollet chuck (O/D 2.35mm)0.1620.5

263.58 €

1 7 Days 375000Chuck handle / Spanner H9 / OilCollet chuck (O/D 2.35mm)0.1618.5

Tech Support