Manufacturer part number: ARCANOL-CLEAN-M-1KG
Brand: FAG
Price: Please contact the support for quotation
Delivery time: 3 Days
Container: 1 kg can
Weight per Unit: 1 kg
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
ARCANOL-CLEAN-M-1KG
Thickener type | Polycarbamide | Base oil type | Ether oil | Operating temperature, min.(°C) | -30 |
---|---|---|---|---|---|
Operating temperature, max.(°C) | 180 | Upper continuous limit temperature(°C) | 90 | Speed of rotation specific value(mm/min) | 850000 |
Base oil viscosity at +40°C(mm²/s) | 103 | Base oil viscosity at +100 °C(mm²/s) | 12.8 | NLGI class | 2 |
Density(kg/dm³) | 0.95 | Grease category | Special grease | RoHS Certificate | Available |
REACH Certificate | Available |
This page is Rolling Bearing Greases ARCANOL-CLEAN-M, Special Greases for Clean Room Applications, part number ARCANOL-CLEAN-M-1KG.
You can find the detail information about specifications and dimensions on part number ARCANOL-CLEAN-M-1KG.
Part Number |
---|
ARCANOL-CLEAN-M-250G |
ARCANOL-CLEAN-M-400G |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Container | Weight per Unit (kg) |
---|---|---|---|---|---|---|---|
- | 1 | 3 Days | 250 g tube | 0.25 | |||
- | 1 | 3 Days | 400 g cartridge | 4 |