Manufacturer part number: ARCANOL-L225-50KG
Brand: FAG
Price: Please contact the support for quotation
Delivery time: Quote
Container: 50 kg hobbock
Weight per Unit: 50 kg
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
ARCANOL-L225-50KG
Thickener type | Lithium soap | Base oil type | Mineral oil | Operating temperature, min.(°C) | -20 |
---|---|---|---|---|---|
Operating temperature, max.(°C) | 120 | Upper continuous limit temperature(°C) | 80 | Speed of rotation specific value(mm/min) | 400000 |
Base oil viscosity at +40°C(mm²/s) | 100 | Base oil viscosity at +100 °C(mm²/s) | 11 | NLGI class | 2/3 |
RoHS Certificate | Available | REACH Certificate | Available |
This page is Rolling Bearing Greases ARCANOL-L225, Special Greases for Ball Bearings and Roller Bearings, part number ARCANOL-L225-50KG.
You can find the detail information about specifications and dimensions on part number ARCANOL-L225-50KG.
Part Number |
---|
ARCANOL-L225-180KG |
ARCANOL-L225-400G |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Container | Weight per Unit (kg) |
---|---|---|---|---|---|---|
- | 1 | 3 Days | 180 kg drum | 180 | ||
- | 1 | Quote | 400 g cartridge | 0.4 |