Manufacturer part number: ARCANOL-LOAD1000-5KG
Brand: FAG
Price: Please contact the support for quotation
Delivery time: 14 Days
Container: 5 kg bucket
Weight per Unit: 5 kg
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
ARCANOL-LOAD1000-5KG
Thickener type | Lithium/calcium soap | Base oil type | Mineral oil | Operating temperature, min.(°C) | -20 |
---|---|---|---|---|---|
Operating temperature, max.(°C) | 130 | Upper continuous limit temperature(°C) | 80 | Speed of rotation specific value(mm/min) | 300000 |
Base oil viscosity at +40°C(mm²/s) | 1000 | Base oil viscosity at +100 °C(mm²/s) | 38 | NLGI class | 2 |
Density(kg/dm³) | 0.93 | Grease category | Heavy-duty grease | RoHS Certificate | Available |
REACH Certificate | Available |
This page is Rolling Bearing Greases ARCANOL-LOAD1000, Heavy Duty Greases for Large Rolling Bearings with Very High Loads, Low Speeds and Strong Vibrations, part number ARCANOL-LOAD1000-5KG.
You can find the detail information about specifications and dimensions on part number ARCANOL-LOAD1000-5KG.
Part Number |
---|
ARCANOL-LOAD1000-180KG |
ARCANOL-LOAD1000-25KG |
ARCANOL-LOAD1000-50KG |
ARCANOL-LOAD1000-800KG |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Container | Weight per Unit (kg) |
---|---|---|---|---|---|---|---|
- | 1 | 3 Days | 180 kg drum | 180 | |||
- | 1 | 3 Days | 25 kg hobbock | 25 | |||
- | 1 | 3 Days | 50 kg hobbock | 50 | |||
- | 1 | 3 Days | 800 kg barrel | 836 |