Manufacturer part number: ARCANOL-MOTION2-1KG
Brand: FAG
Price: 176.03 €
Delivery time: 3 Days
Container: 1 kg can
Weight per Unit: 1 kg
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
ARCANOL-MOTION2-1KG
Thickener type | Lithium soap | Base oil type | Synthetic oil | Operating temperature, min.(°C) | -40 |
---|---|---|---|---|---|
Operating temperature, max.(°C) | 130 | Upper continuous limit temperature(°C) | 75 | Speed of rotation specific value(mm/min) | 500000 |
Base oil viscosity at +40°C(mm²/s) | 50 | Base oil viscosity at +100 °C(mm²/s) | 8 | NLGI class | 2 |
Density(kg/dm³) | 0.91 | Grease category | Special grease | RoHS Certificate | Available |
REACH Certificate | Available |
This page is Rolling Bearing Greases ARCANOL-MOTION2, Special Greases for Rolling Bearings and Linear Systems with Oscillating Operation, part number ARCANOL-MOTION2-1KG.
You can find the detail information about specifications and dimensions on part number ARCANOL-MOTION2-1KG.
Part Number |
---|
ARCANOL-MOTION2-12,5KG |
ARCANOL-MOTION2-250G |
ARCANOL-MOTION2-25KG |
ARCANOL-MOTION2-400G |
ARCANOL-MOTION2-50KG |
ARCANOL-MOTION2-5KG |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Container | Weight per Unit (kg) |
---|---|---|---|---|---|---|---|
2,192.10 € | 1 | Available | 3 Days | 12.5 kg bucket | 12.5 | ||
46.37 € | 1 | Available | 3 Days | 250 g tube | 0.25 | ||
3,052.70 € | 1 | Available | 3 Days | 25 kg hobbock | 25 | ||
73.48 € | 1 | Available | 3 Days | 400 g cartridge | 0.4 | ||
6,153.58 € | 1 | Available | 3 Days | 50 kg hobbock | 50 | ||
883.22 € | 1 | Available | 3 Days | 5 kg bucket | 5 |