Manufacturer part number: ARCANOL-TEMP110-400G
Brand: FAG
Price: Please contact the support for quotation
Delivery time: 3 Days
Container: 400 g cartridge
Weight per Unit: 0.45 kg
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
ARCANOL-TEMP110-400G
Thickener type | Lithium complex soap | Base oil type | Partially synthetic oil | Operating temperature, min.(°C) | -35 |
---|---|---|---|---|---|
Operating temperature, max.(°C) | 160 | Upper continuous limit temperature(°C) | 110 | Speed of rotation specific value(mm/min) | 500000 |
Base oil viscosity at +40°C(mm²/s) | 130 | Base oil viscosity at +100 °C(mm²/s) | 14 | NLGI class | 2 |
Density(kg/dm³) | 0.9 | Grease category | High-temperature grease | RoHS Certificate | Available |
REACH Certificate | Available |
This page is Rolling Bearing Greases ARCANOL-TEMP110, High Temperature Greases for Applications with Continuous Limit Temperature of up to +110°C, part number ARCANOL-TEMP110-400G.
You can find the detail information about specifications and dimensions on part number ARCANOL-TEMP110-400G.
Part Number |
---|
ARCANOL-TEMP110-50KG |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Container | Weight per Unit (kg) |
---|---|---|---|---|---|---|---|
- | 1 | 3 Days | 50 kg hobbock | 50 |